SNAU182A March 2021 – May 2022
Connect OSCINP SMA connector with one of the outputs from Reference PRO. If required, the EVM can be modified to operate with a different clock source. See Appendix A for details.
Terminate the unused output of the Reference PRO board with a 50-Ω resistor or SMA load. By default, the output clock from Reference PRO is a 100-MHz LVPECL clock. Appendix B has the details of Reference PRO.