SNAU246A June 2020 – January 2021 LMX2820
Connect the OSCINP SMA connector to a high-quality, 100-MHz signal source. The OSCINN SMA connector can be left open because the OSCIN_N pin is terminated onboard.
The EVM is configured for single-ended input with the OSCIN_P pin connected to the OSCINP SMA connector and the OSCIN_N pin 50-Ω terminated onboard. If required, the EVM can be modified to operate with a different clock source in a different configuration. See Section A for more details.