SNAU259 August   2021 LMK1D1208

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Configuring Single-Ended Input
  8. Output Clock
  9. EVM Board Schematic
  10. REACH Compliance
  11. 10Bill of Materials

Features

  • Easy-to-use evaluation board to fan out low-phase noise clocks
  • Simple, fast device configuration and setup
  • Control pin(s) configurable through jumpers
  • Single supply input powered at either 1.8 V, 2.5 V, or 3.3 V
  • Differential or single-ended input clocks accepted
  • EVM supports four differential LVDS outputs. Both output banks are available for testing