SNAU259 August   2021 LMK1D1208

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Configuring Single-Ended Input
  8. Output Clock
  9. EVM Board Schematic
  10. REACH Compliance
  11. 10Bill of Materials

Bill of Materials

Table 10-1 Bill of Materials
QUANTITY VALUE DESIGNATOR PACKAGE REFERENCE DESCRIPTION MANUFACTURER PART NUMBER

11

0.1uF

C1, C4, C5, C6, C7, C8, C11, C12, C13, C14, C15

0402

CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402

Kemet

C0402C104K8RACAUTO

1

10uF

C2

0805

CAP, CERM, 10 uF, 10 V, +/- 10%, X5R, 0805

Kemet

C0805C106K8PACTU

1

1uF

C3

0603

CAP, CERM, 1 µF, 10 V,+/- 5%, X7R, AEC-Q200 Grade 1, 0603

Kemet

C0603X105J8RAC7867

2

1uF

C9, C10

0402

CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402

MuRata

GRM155R70J105MA12D

4

4-40 x 0.25"

H1, H2, H3, H4

Screw

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

B&F Fastener Supply

NY PMS 440 0025 PH

4

4-40 x 0.5"

H5, H6, H7, H8

Standoff

Standoff, Hex, 0.5"L #4-40 Nylon

Keystone

1902C

8

J1, J3, J4, J6, J7, J8, J10, J11

SMA Connector

CONN SMA JACK STR EDGE MNT

RF Solutions Ltd.

CON-SMA-EDGE-S

1

5.08mm, 2x1

J2

Terminal Block

Terminal Block, 5.08mm, 2x1, TH

Molex

039544-3002

1

100mil, 3x1

J5

Header

Header, 100mil, 3x1, Gold, TH

Sullins Connector Solutions

PBC03SAAN

1

50 ohm

L1

1206

Ferrite Bead, 50 ohm @ 100 MHz, 12 A, 1206

MuRata

BLM31SN500SZ1L

1

0.650" x 0.200"

LBL1

PCB Label

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

Brady

THT-14-423-10

4

49.9

R2, R4, R8, R10

0402

RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

Panasonic

ERJ-2RKF49R9X

27

0

R7, R13, R14, R15, R16, R21, R22, R23, R24, R26, R27, R28, R29, R34, R35, R36, R37, R38, R39, R40, R41, R42, R43, R44, R45, R46, R47

0402

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

Vishay-Dale

CRCW04020000Z0ED

8

100

R17, R18, R19, R20, R30, R31, R32, R33

0402

RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402

Vishay/Beyschlag

MCS0402MD1000BE100

1

1x2

SH1

Shunt

Shunt, 100mil, Gold plated, Black

Samtec

SNT-100-BK-G

3

Red

TP1, TP3, TP4

Testpoint

Test Point, Miniature, Red, TH

Keystone

5000

1

Black

TP2

Testpoint

Test Point, Miniature, Black, TH

Keystone

5001

1

U1

VQFN28

2:8 Low Additive Jitter LVDS Buffer

Texas Instruments

LMK1D1208