SNAU267A June   2021  – June 2021 HDC3020 , HDC3021 , HDC3022

 

  1.   1
  2.   2
  3.   3
  4.   4
    1.     5
    2.     6
    3.     7
    4.     8
    5.     9
  5.   10
    1.     11
    2.     12
  6.   13
    1.     14
    2.     15
    3.     16
    4.     17
  7.   18
  8.   19
  9.   20
  10.   21

HDC3020EVM Build of Materials

Designator

Quantity

Description

Package Reference

PartNumber

C1, C6

2

CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402

0402

GRM155R61C225KE11D

C2, C7

2

CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603

0603

C1608X5R1A106M080AC

C3, C4

2

CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402

0402

C0402C100K4GACTU

C5, C11, C12, C13, C15, C16, C17

7

CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402

0402

LMK105BJ104KV-F

C8, C9, C10

3

CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402

0402

JMK105B7474KVHF

C14

1

CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402

0402

CL05B222JB5NNNC

D1

1

Diode, Zener, 4.3 V, 300 mW, SOD-523

SOD-523

BZT52C4V3T-7

D2

1

Diode, Zener, 6.2 V, 300 mW, SOD-523

SOD-523

BZT52C6V2T-7

D3

1

LED, Green, SMD

LED, GREEN, 0603

SML-LX0603GW-TR

D4

1

LED, Super Red, SMD

LED_0603

150060SS75000

J1

1

Connector, Plug, USB Type A, R/A, Top Mount SMT

USB Type A right angle

48037-1000

J2

1

Header, 2.54 mm, 3x1, Gold, TH

Header, 2.54 mm, 3x1, TH

GBC03SAAN

L1

1

Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402

0402

BLM15AG221SN1D

R1, R2

2

RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ220X

R3

1

RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ104X

R4, R13

2

RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ102X

R5

1

RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

RMCF0402FT1M00

R6

1

RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

RMCF0402FT1K50

R7

1

RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ470X

R8

1

RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF1100X

R9, R10, R11, R12

4

RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ103X

R14

1

RES, 33.0 k, 1%, 0.063 W, 0402

0402

RC0402FR-0733KL

S1

1

Switch, Slide, SPST, Top Slide, SMT

Switch, Single Top Slide, 2.5x8x2.5mm

CHS-01TB

SW1

1

Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD

3.9x2.9mm

PTS820 J20M SMTR LFS

U1, U4

2

Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br)

DCK0005A

TLV70033DCKR

U2

1

4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6)

DRY0006A

TPD4E004DRYR

U3

1

Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8)

DGK0008A

TCA9517DGKR

U5

1

16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64)

RGC0064B

MSP430F5528IRGCR

U6

1

Integrated Humidity and Temperature Digital Sensor

WSON8

HDC3020DEF

Y1

1

Crystal, 24 MHz, SMD

2x1.6mm

XRCGB24M000F2P00R0