SNAU268
June 2021
LMK1C1104
Trademarks
1
Features
2
Signal Path and Control Circuitry
3
Getting Started
4
Power-Supply Connections
5
Enabling/Disabling the Outputs
6
Output Clock
7
Bill of Materials
7.1
REACH Compliance
8
Schematic
1
Features
Easy-to-use evaluation board to fan out up to four LVCMOS clocks with low phase noise/jitter
Output enable pin configurable through jumper
Board powered from a single 3.3-V / 2.5-V / 1.8-V supply
Clock output traces are length matched