SNAU270 February   2022 LMK1D1208I

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. Using I2C
    1. 8.1 I2C Address Selection
  10. EVM Board Schematic
  11. 10Bill of Materials
  12. 11REACH Compliance

Bill of Materials

Table 10-1 Bill of Materials
Quantity Value Designator Description Package Reference Part Number Manufacturer
1 1uF C1 CAP, CERM, 1 uF, 10 V, +/- 10%, X5R, 0603 0603 C0603C105K8PACTU Kemet
8 0.1uF C2, C11, C12, C41, C43, C44, C45, C49 CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 0603 C0603C104J4RACTU Kemet
20 0.1uF C3, C4, C5, C6, C13, C14, C15, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28 CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 C0402C104K8RACAUTO Kemet
2 10pF C9, C10 CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 C0603C100J5GACTU Kemet
1 1uF C29 CAP, CERM, 1 µF, 10 V,+/- 5%, X7R, AEC-Q200 Grade 1, 0603 0603 C0603X105J8RAC7867 Kemet
1 10uF C30 CAP, CERM, 10 µF, 10 V,+/- 5%, X7R, AEC-Q200 Grade 1, 0805 0805 C0805C106J8RACAUTO Kemet
7 0.22uF C31, C32, C33, C34, C35, C36, C37 CAP, CERM, 0.22 uF, 10 V, +/- 10%, X7R, 0402 0402 GRM155R71A224KE01D MuRata
2 30pF C38, C39 CAP, CERM, 30 pF, 100 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C2A300JA01D MuRata
2 220pF C40, C46 CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 0603 06035A221FAT2A AVX
1 0.47uF C42 CAP, CERM, 0.47 uF, 10 V, +/- 10%, X7R, 0603 0603 GRM188R71A474KA61D MuRata
1 22uF C47 CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0805 0805 LMK212BJ226MG-T Taiyo Yuden
2 10uF C48, C51 CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 0603 C1608X5R1A106M080AC TDK
1 2200pF C50 CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 0603 C0603C222K5RACTU Kemet
1 Yellow D1 LED, Yellow , SMD 0805 LED LTST-C170KSKT Lite-On
1 D2 SMD RED LED SMD_LED BOS-3528-2RCQ BYD
1 7.5V D3 Diode, Zener, 7.5 V, 550 mW, SMB SMB 1SMB5922BT3G ON Semiconductor
1 Green D4 LED, Green, SMD 1.6x0.8x0.8mm LTST-C190GKT Lite-On
1 60 ohm FB1 Ferrite Bead, 60 ohm @ 100 MHz, 3.5 A, 0603 0603 MPZ1608S600ATAH0 TDK
4 H1, H2, H3, H4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
4 H5, H6, H7, H8 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
9 J1, J2, J3, J4, J8, J12, J13, J14, J15 CONN SMA JACK STR EDGE MNT CONN_JACK CON-SMA-EDGE-S RF Solutions Ltd.
2 J6, J9 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
1 J10 Header, 100mil, 2x1, Gold, TH Header, 2x1, 100mil 5-146261-1 TE Connectivity
1 J11 Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT 10118194-0001LF FCI
1 50 ohm L1 Ferrite Bead, 50 ohm @ 100 MHz, 12 A, 1206 1206 BLM31SN500SZ1L MuRata
1 50V Q1 MOSFET, N-CH, 50 V, 0.22 A, SOT-23 SOT-23 BSS138 Fairchild Semiconductor
2 1uF R1, R2 CAP, CERM, 1 uF, 6.3 V,+/- 10%, X7R, 0402 0402 GRM155R70J105KA12D MuRata
1 510 R3 RES, 510, 5%, 0.1 W, 0603 0603 RC0603JR-07510RL Yageo
2 1.5k R4, R9 RES, 1.5 k, 5%, 0.1 W, 0603 0603 RC0603JR-071K5L Yageo
4 49.9 R5, R6, R7, R8 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF49R9X Panasonic
4 0 R10, R11, R12, R13 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
2 0 R22, R23 RES, 0, 5%, 0.1 W, 0603 0603 RC0603JR-070RL Yageo
16 0 R24, R26, R27, R29, R30, R32, R33, R35, R36, R38, R39, R41, R42, R44, R45, R47 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2GE0R00X Panasonic
8 100 R25, R28, R31, R34, R37, R40, R43, R46 RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 MCS0402MD1000BE100 Vishay/Beyschlag
1 100 R48 RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603100RFKEA Vishay-Dale
2 33k R49, R58 RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060333K0JNEA Vishay-Dale
7 0 R50, R51, R59, R60, R61, R62, R63 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06030000Z0EA Vishay-Dale
2 1.0k R52, R53 RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06031K00JNEA Vishay-Dale
2 33 R54, R55 RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040233R0JNED Vishay-Dale
1 1.5k R56 RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021K50JNED Vishay-Dale
1 1.2Meg R57 RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06031M20JNEA Vishay-Dale
3 510 R69, R70, R71 RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603510RJNEA Vishay-Dale
1 S1 Switch, Tactile, SPST-NO, 0.05A, 12V, SMT SW, SPST 6x6 mm FSM4JSMA TE Connectivity
2 1x2 SH1, SH2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
5 TP1, TP2, TP3, TP4, TP5 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
1 U1 LMK1D1208IRHA VQFN40 LMK1D1208IRHA Texas Instruments
1 U2 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) DRY0006A TPD4E004DRYR Texas Instruments
1 U3 25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) PN0080A MSP430F5529IPN Texas Instruments
1 U4 150-mA Ultra-Low Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor, NGF0006A (WSON-6) NGF0006A LP5900SD-3.3/NOPB Texas Instruments
1 Y1 Crystal, 24.000 MHz, 20pF, SMD Crystal, 11.4x4.3x3.8mm ECS-240-20-5PX-TR ECS Inc.
0 1uF C7, C8 CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 0402 GRM155R70J105MA12D MuRata
0 FID1, FID2, FID3, FID4, FID5, FID6 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
0 J5 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
0 J7, J16, J17, J18, J19, J20, J21, J22, J23, J24, J25, J26 CONN SMA JACK STR EDGE MNT CONN_JACK CON-SMA-EDGE-S RF Solutions Ltd.
0 49.9 R14, R15, R16, R17 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF49R9X Panasonic
0 0 R18, R19 RES, 0, 5%, 0.1 W, 0603 0603 RC0603JR-070RL Yageo
0 1.00k R20, R21 RES, 1.00 k, 1%, 0.1 W, 0603 0603 ERJ-3EKF1001V Panasonic
0 0 R64, R65, R66, R67 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06030000Z0EA Vishay-Dale
0 33k R68 RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060333K0JNEA Vishay-Dale