SNAU279A July 2022 – September 2022
The LMK5B33414 has four DPLL reference clock input pairs (IN0_P/N, IN1_P/N, IN2_P/N, and IN3_P/N) with configurable input priority and input selection modes. The inputs have programmable input type, termination, and biasing options to support any clock interface type.
External LVCMOS or differential reference clock inputs can be applied to the SMA ports, labeled IN0_P/N, IN1_P/N, IN2_P/N, and IN3_P/N. All SMA inputs are routed through 50-Ω single-ended traces. To accommodate evaluation of different input types, the EVM default assembly supports two AC-coupled differential inputs (IN2_P/N and IN3_P/N), one DC-coupled differential input (IN1_P/N) and one DC-coupled single-ended input (IN0_P). When applying a single-ended signal, connect to the noninverting input (IN0_P, IN1_P, IN2_P, or IN3_P).