SNAU286 November   2024

 

  1.   1
  2. 1Description
  3. 2Features
  4.   4
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
  6. 4Implementation Results
    1. 4.1 Evaluation Setup Requirement
    2. 4.2 Setup
      1. 4.2.1 Connection Diagram
      2. 4.2.2 Power Supply
      3. 4.2.3 Clock Output
      4. 4.2.4 EVM Header Configuration
      5. 4.2.5 Configuring the Output Clock Termination
    3. 4.3 Performance Data and Results
      1. 4.3.1 Typical Measurement
  7. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout and Layer Stack-Up
      1. 5.2.1 PCB Layer Stack-Up
      2. 5.2.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Additional Information
    1.     Trademarks
  9. 7Related Documentation

Specifications

  • Supports standard frequencies from 1MHz to 200MHz

  • ±50ppm total frequency stability inclusive of all factors, including 10 years aging

  • Low power consumption: 5.7mA typical at 25MHz

  • Low jitter: < 1ps RMS jitter for Fout ≥ 10 MHz

  • Operating temperature range of -40°C to +105°C