SNAU286 November   2024

 

  1.   1
  2. 1Description
  3. 2Features
  4.   4
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
  6. 4Implementation Results
    1. 4.1 Evaluation Setup Requirement
    2. 4.2 Setup
      1. 4.2.1 Connection Diagram
      2. 4.2.2 Power Supply
      3. 4.2.3 Clock Output
      4. 4.2.4 EVM Header Configuration
      5. 4.2.5 Configuring the Output Clock Termination
    3. 4.3 Performance Data and Results
      1. 4.3.1 Typical Measurement
  7. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout and Layer Stack-Up
      1. 5.2.1 PCB Layer Stack-Up
      2. 5.2.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Additional Information
    1.     Trademarks
  9. 7Related Documentation

Power Supply

Set the jumpers according to the table below.

Table 4-1 Power Supply Jumper Configuration

Input Source

Voltage Regulator

Pins to Short on J6

Pins to Short on J11

5V USB

DC/DC Buck Converter

1-2

1-2

LDO

5-6

3-4

EXTIN

DC/DC Buck Converter

3-4

1-2

LDO

7-8

3-4

Bypass

open

5-6

To use one of the onboard voltage regulators, apply between 3.6V and 5V to the EXTIN SMA connector (J13), or supply 5V using the mini USB connector. The voltage regulator provides 1.8V, 2.5V, or 3.3V to the CDC6C devices based on the jumper selection on J10 or J12.

To bypass the onboard voltage regulators and use an external supply directly, remove the jumper from J6 and short pins 5-6 on J11.