SNAU287 November   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 Evaluation Setup Requirement
    2. 2.2 Configuring the EVM
      1. 2.2.1 Configuring the Power Supply
      2. 2.2.2 Configuring the Control Pins
      3. 2.2.3 Configuring the Clock Outputs
      4. 2.2.4 Using the USB Interface Connection
      5. 2.2.5 EVM Quick Start Guide
    3. 2.3 Modes of Operation
  7. 3Software
    1. 3.1 Using TICS Pro with the LMK3H0102EVM
      1. 3.1.1 Using the LMK3H0102 Wizard
        1. 3.1.1.1 Frequency Plan
        2. 3.1.1.2 Output Formats
        3. 3.1.1.3 Output Enable Pin
        4. 3.1.1.4 OTP Options
        5. 3.1.1.5 Review
        6. 3.1.1.6 Design Report
      2. 3.1.2 Live Debugger
        1. 3.1.2.1 FODs
        2. 3.1.2.2 Outputs
        3. 3.1.2.3 Others
      3. 3.1.3 Programming
        1. 3.1.3.1 Registers
        2. 3.1.3.2 OTP Configuration
      4. 3.1.4 Help
        1. 3.1.4.1 Contact TI
    2. 3.2 Using TI’s USB2ANY Module for In-System Programming of the LMK3H0102
      1. 3.2.1 USB2ANY Board Connections
      2. 3.2.2 Ordering a USB2ANY Module
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks
  10. 6Related Documentation

Configuring the EVM

The LMK3H0102 is a highly-configurable clock generator with separate power and output clock domains. To support a wide range of evaluation use cases, the EVM was designed for maximum flexibility and has more functionality and peripheral circuitry than needed to implement frequency plans in typical customer system applications.

This section describes the jumpers and connectors on the EVM, as well as how to connect, set-up, and use of the LMK3H0102EVM. When operating the LMK3H0102EVM, Figure 3-1 shows the connection of the SMA ports to the power supply and clock outputs. These SMA ports are labeled in the top silkscreen layer.

Note: Pin 1 of the jumpers is not always in the top left. For example, J15 and J17 have Pin 1 in the bottom right. Similarly, Pin 1 of J13 is in the bottom left, with Pin 2 in the top left.
GUID-20230413-SS0I-X9P5-PC1R-TJXJZJQDHKBG-low.svg Figure 2-1 LMK3H0102 Connections