SNAU287 November 2023
The LMK3H0102EVM can be used as a flexible, multiple output clock source for compliance testing, performance evaluation, and initial system prototyping. By default, each EVM is populated with an LMK3H0102V33 device. The onboard SMA ports provide access to the LMK3H0102 clock outputs for interfacing to test equipment and other reference boards using commercially available coaxial cables, adapters, and baluns (not included). This connectivity enables integrated system level testing between TI's LMK3H0102 and third-party FPGA/ASIC/SoC reference boards. TICS Pro, a software graphical user interface (GUI), can be installed on a host PC to access the LMK3H0102 device registers via the on-board USB-to-I2C interface. TICS Pro can be used to import and export register data for in-system programming of custom device configurations.