SNAU287 November 2023
DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
---|---|---|---|---|
C4, C5 | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, 0603 | TDK | C1608X7R1E105K080AE | 2 |
C6, C9 | CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 | Kemet | C0603C104J4RACTU | 2 |
C13, C16, C17, C19, C21, C22, C26, C27, C46, C47 | CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402 | MuRata | GRM155R60J106ME15D | 10 |
C14, C30, C34, C35, C43, C44, C45 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 | Wurth Elektronik | 885012206046 | 7 |
C15 | CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0402 | MuRata | GRM155R60J475ME47D | 1 |
C18, C20, C28 | CAP, CERM, 47 uF, 10 V, +/- 10%, X5R, AEC-Q200 Grade 1, 1206 | MuRata | GRT31CR61A476KE13L | 3 |
C23, C25 | CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603 | Wurth Elektronik | 885012206040 | 2 |
C24 | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | Wurth Elektronik | 885012206052 | 1 |
C29 | CAP, CERM, 22 uF, 6.3 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 | TDK | CGA5L1X7R0J226M160AC | 1 |
C31, C32, C39 | CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 | TDK | C1608X5R1A106M080AC | 3 |
C33 | CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0805 | Taiyo Yuden | LMK212BJ226MG-T | 1 |
C36, C41 | CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 | AVX | KGM15ACG1H221FT | 2 |
C37, C38 | CAP, CERM, 30 pF, 100 V, +/- 5%, C0G/NP0, 0603 | MuRata | GRM1885C2A300JA01D | 2 |
C40 | CAP, CERM, 2200 pF, 16 V, +/- 10%, X7R, 0603 | Wurth Elektronik | 885012206036 | 1 |
C42 | CAP, CERM, 0.47 uF, 10 V, +/- 10%, X7R, 0603 | MuRata | GRM188R71A474KA61D | 1 |
D2, D9 | LED, Green, SMD | Lite-On | LTST-C171GKT | 2 |
D4 | Diode, Zener, 7.5 V, 550 mW, SMB | ON Semiconductor | 1SMB5922BT3G | 1 |
D5 | LED, Green, SMD | Lite-On | LTST-C190GKT | 1 |
FB1 | Ferrite Bead, 60-Ω @ 100 MHz, 3.5 A, 0603 | TDK | MPZ1608S600ATAH0 | 1 |
H1, H2, H3, H4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | B&F Fastener Supply | NY PMS 440 0025 PH | 4 |
HS1, HS2, HS3, HS4 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone | 1902C | 4 |
J1, J2, J15, J16, J17, J23 | Header, 100mil, 3x2, Gold, TH | Samtec | TSW-103-07-G-D | 6 |
J3, J7, J22 | Header, 100mil, 3x1, Tin, TH | TE Connectivity | 5-146278-3 | 3 |
J4, J6 | Conn Unshrouded Header HDR 1 POS Solder ST Thru-Hole | Samtec | TSW-101-07-L-S | 2 |
J5 | Header, 100mil, 5x2, Tin, TH | Sullins Connector Solutions | PEC05DAAN | 1 |
J8, J9, J10, J11, J12, J18 | Connector, End launch SMA, 50-Ω, SMT | Cinch Connectivity | 142-0701-851 | 6 |
J13 | Header, 100mil, 2x2, Gold, TH | Samtec | TSW-102-07-G-D | 1 |
J14, J20, J25 | Header, 100mil, 2x1, Tin, TH | TE Connectivity | 5-146278-2 | 3 |
J19 | Connector, Receptacle, Mini-USB Type B, R/A, Top Mount SMT | TE Connectivity | 1734035-2 | 1 |
J21 | Header (shrouded), 100mil, 5x2, Gold, SMT | FCI | 52601-S10-8LF | 1 |
J24, J26 | Header, 100mil, 2x2, Tin, TH | Sullins Connector Solutions | PEC02DAAN | 2 |
L1 | Inductor, Shielded, Metal Composite, 1 µH, 2.7 A, 0.057-Ω, SMD | MuRata | DFE201610E-1R0M=P2 | 1 |
L2 | Ferrite Bead, 1000-Ω @ 100 MHz, 0.6 A, 0603 | MuRata | BLM18HE102SN1D | 1 |
L3, L4, L5 | Ferrite Bead, 750-Ω @ 100 MHz, 0.4 A, 0603 | Wurth Elektronik | 742792656 | 3 |
LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 | 1 |
Q1 | MOSFET, N-CH, 50 V, 0.22 A, SOT-23 | Fairchild Semiconductor | BSS138 | 1 |
R1, R3, R4, R14 | RES, 10 k, 5%, 0.1 W, 0603 | Yageo | RC0603JR-0710KL | 4 |
R2, R10, R11, R12, R13, R18, R23, R24, R25, R29, R30, R37, R48, R50, R54, R55, R56 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEY0R00V | 17 |
R5, R8, R15, R17 | RES, 3.9 k, 5%, 0.1 W, 0603 | Yageo | RC0603JR-073K9L | 4 |
R7, R16, R51, R52 | RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06031K50JNEA | 4 |
R21, R42, R43 | RES, 33.0, 1%, 0.1 W, 0603 | Yageo | RC0603FR-0733RL | 3 |
R31 | RES, 249 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603249KFKEA | 1 |
R32 | RES, 44.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060344K2FKEA | 1 |
R33, R100 | RES, 470, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603470RJNEA | 2 |
R34, R36 | RES, 47 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060347K0JNEA | 2 |
R35 | RES, 3.57 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06033K57FKEA | 1 |
R38 | RES, 2.87 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06032K87FKEA | 1 |
R39 | RES, 1.69 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06031K69FKEA | 1 |
R40 | RES, 1.15 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06031K15FKEA | 1 |
R41, R62 | RES, 33 k, 5%, 0.1 W, 0603 | Yageo | RC0603JR-0733KL | 2 |
R44 | Res Thick Film 0402 1.5-KΩ 5% 1/10W ±200ppm/°C Molded SMD Punched Carrier T/R | Panasonic | ERJ-2GEJ152X | 1 |
R45 | RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060333K0JNEA | 1 |
R46 | RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06031M20JNEA | 1 |
R63 | RES, 510, 5%, 0.1 W, 0603 | Yageo | RC0603JR-07510RL | 1 |
R64, R65 | RES, 100 k, 0.5%, 0.1 W, 0603 | Yageo America | RT0603DRE07100KL | 2 |
SH1, SH2, SH3, SHJ23, SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J22 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G | 11 |
TP1, TP2, TP4 | Test Point, Miniature, Red, TH | Keystone Electronics | 5000 | 3 |
TP3 | Test Point, Miniature, Black, TH | Keystone Electronics | 5001 | 1 |
U1 | Dual Output Reference-less PCIe Gen 1 to Gen 6 Clock Generator | Texas Instruments | LMK3H0102RGT | 1 |
U2 | Dual Bidirectional Multi-Voltage Level Translator, DCU0008A (VSSOP-8) | Texas Instruments | LSF0102DCUR | 1 |
U3 | 600-mA, Ultra-Low IQ Step-Down Converter, YKA0006ACAC (DSBGA-6) | Texas Instruments | TPS62808YKAR | 1 |
U4 | Single Output LDO, 1.5 A, Adjustable 0.8 to 3.6 V Output, 0.8 to 5.5 V Input, with Programmable Soft Start, 10-pin SON (DRC), -40 to 105 degC, Green (RoHS & no Sb/Br) | Texas Instruments | TPS74801TDRCRQ1 | 1 |
U5 | 150-mA Ultra-Low Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor, NGF0006A (WSON-6) | Texas Instruments | LP5900SD-3.3/NOPB | 1 |
U6 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | Texas Instruments | TPD4E004DRYR | 1 |
U7 | 25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) | Texas Instruments | MSP430F5529IPN | 1 |
Y1 | Crystal, 24.000 MHz, 20 pF, SMD | ECS Inc. | ECS-240-20-5PX-TR | 1 |
C1, C2, C3 | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, 0603 | MuRata | GRJ188R71E105KE11D | 0 |
C7, C8, C10, C11, C12 | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 | MuRata | GRM1885C1H100JA01D | 0 |
FID1, FID2, FID3, FID4, FID5, FID6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | 0 |
R6, R9, R20, R26, R27, R28, R47 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEY0R00V | 0 |
R19, R22 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100RJNEA | 0 |