After POR, when CLKIN is powered and enabled,
CLKOUT oscillates if the EVM is default and is in
buffer mode with all outputs enabled. No EVM
programming is required just to get output from
CLKOUT.
- Confirm the EVM is connected to 3.3 V, and draws
approximately 980 mA before CLKIN is applied.
- Confirm the reference input is connected to CLKIN
and the reference source is powered and
enabled.
- Confirm reference frequency is at least 300 MHz,
and input power is at least 0 dBm.
- Confirm enabling CLKIN increases the EVM current
to approximately 1.1 A.