SNAU288 December 2023 LMX1906-SP
All CLKOUT connections are AC-coupled at the LMX1906-SP EVM and can be connected directly to RF instruments with 0VDC requirements; an additional DC block is not required. The unused CLKOUT SMA connector must be terminated with a 50-Ω load, or a differential connection can be used if a balun with the best frequency range is available.
Recommended oscilloscope connections include one CLKOUT and one SYSREF output from the same channel, as well as the one LOGICLK and one LOGISYS output.
Other unused CLKOUT SMA connectors must be terminated with 50-Ω single-ended or 100-Ω differential load, or alternately must be disabled in software, to minimize unterminated output effects on performance.