SNAU288 December   2023 LMX1906-SP

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Evaluation Setup Requirement
      2. 2.1.2 Connection Diagram
        1. 2.1.2.1 How to Enable Full SPI Control
      3. 2.1.3 Power Requirements
      4. 2.1.4 Pin Mode Strapping
      5. 2.1.5 Reference Clock
        1. 2.1.5.1 Output Connections
        2. 2.1.5.2 Header Information
        3. 2.1.5.3 Default Configuration
        4. 2.1.5.4 How to Generate SYSREF
        5. 2.1.5.5 Multiplier Mode Example
        6. 2.1.5.6 Divider Mode Example
        7. 2.1.5.7 Hybrid Mode: SPI and Pin Mode
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Buffer, Divider, and Multiplier Modes
    2. 4.2 SYSREF Generation
    3. 4.3 SYSREF Delay Generators
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
      1. 5.2.1 PCB Layer Stack-Up
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Troubleshooting Guide
      1. 6.1.1 General Guidance
      2. 6.1.2 If Output Is Not Seen on CLKOUT
      3. 6.1.3 If Device Features Are Not Active
      4. 6.1.4 If Multiplier Frequency Is Not Accurate
      5. 6.1.5 If Divider Frequency Is Not Accurate
      6. 6.1.6 If SYSREF Is Not Observed
    2. 6.2 Trademarks

Header Information

The LMX1906-SP EVM can be operated in either pin mode or SPI mode. Pin mode allows basic configuration of the LMX1906-SP device without the need of a microcontroller. SPI mode provides full customization of the LMX1906-SP device. Mode of operation is set via on-board headers J31 to J39 which can also be controlled via the IO expander, more information on this can be found in Section 2.1.5.7. Other headers are used to select power supply source and set the CE pin.