SNAU290 November 2024 LMK3H0102
LMK3H0102Axxx Critical Device Settings displays the critical device settings upon startup in I2C Mode. Some configurations appear the same in this table, but have differences in the full configuration table. For full device settings for each part number, refer to OTP Page Configuration Overview. LMK3H0102 Configuration Orderable Part Numbers lists the orderable part numbers for the different configurations.
Part Number | OUT0 Frequency (MHz) | OUT0 Format | OUT1 Frequency (MHz) | OUT1 Format | REFCLK Configuration |
---|---|---|---|---|---|
LMK3H0102A001 | 100 | 100Ω LP-HCSL | 100 | 100Ω LP-HCSL | High-Z |
LMK3H0102A006 | 24 | CMOS In-Phase | 25 | CMOS In-Phase | 50MHz |
LMK3H0102A014 | 100 | 100Ω LP-HCSL | 100 | 100Ω LP-HCSL | CLK_READY |
LMK3H0102A015 | 100 | 85Ω LP-HCSL | 100 | 85Ω LP-HCSL | 50MHz |
LMK3H0102A016 | 50 | CMOS In-Phase | 50 | CMOS In-Phase | High-Z |
Orderable Part Numbers | Package Type |
---|---|
LMK3H0102A001RERR | Large Tape & Reel |
LMK3H0102A001RERT | Small Tape & Reel |
LMK3H0102A006RERR | Large Tape & Reel |
LMK3H0102A006RERT | Small Tape & Reel |
LMK3H0102A014RERR | Large Tape & Reel |
LMK3H0102A014RERT | Small Tape & Reel |
LMK3H0102A015RERR | Large Tape & Reel |
LMK3H0102A015RERT | Small Tape & Reel |
LMK3H0102A016RERR | Large Tape & Reel |
LMK3H0102A016RERT | Small Tape & Reel |