SNAU291A October 2023 – September 2024
LMKDB1108 TICS Pro GUI provides full functionality to interact with the device through SMBus, SBI, and OE pin option to interact with the device. TI recommends to use GUI interface while evaluating LMKDB1108EVM to fully utilize all the functionalities of the EVM. The GUI interface consists of User Controls and Raw Register page to write directly into each register bit or field values. Use the Input, Device Info, and Output pages in the GUI interface to evaluate functions available on the device. The following sections describe the details of each page.