SNAU293 May   2024 LMX1860-SEP

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1  Evaluation Setup Requirement
      2. 2.1.2  Connection Diagram
      3. 2.1.3  How to Enable Full SPI Control
      4. 2.1.4  Power Requirements
      5. 2.1.5  Pin Mode Strapping
      6. 2.1.6  Reference Clock
      7. 2.1.7  Output Connections
      8. 2.1.8  Header Information
      9. 2.1.9  Default Configuration
      10. 2.1.10 How to Generate SYSREF
      11. 2.1.11 Multiplier Mode Example
      12. 2.1.12 Divider Mode Example
      13. 2.1.13 Hybrid Mode: SPI and Pin Mode
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Buffer, Divider, and Multiplier Modes
    2. 4.2 SYSREF Generation
    3. 4.3 SYSREF Delay Generators
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 PCB Layer Stack-Up
    4. 5.4 Bill of Materials
  11. 6Additional Information
    1. 6.1 Troubleshooting Guide
      1. 6.1.1 General Guidance
      2. 6.1.2 If Output Is Not Seen on CLKOUT
      3. 6.1.3 If Device Features Are Not Active
      4. 6.1.4 If Multiplier Frequency Is Not Accurate
      5. 6.1.5 If Divider Frequency Is Not Accurate
      6. 6.1.6 If SYSREF Is Not Observed
    2. 6.2 Trademarks

General Guidance

  • Do not make modifications to the EVM or change the default settings until after the EVM is verified work.
  • Register readback requires programming MUXOUT_EN = 1 and MUXOUT_SEL = 1. The GUI also prompts to configure this register before attempting any readback operation.
  • The POR current of the LMX1860-SEP EVM is approximately 17mA with the LDOs bypassed & 975mA with LDOs enabled.
    • Note: Default mode is buffer mode with all outputs enabled as well as LOGICLK.
  • The power-down current of the EVM is approximately 10mA with LDOs bypassed and 58mA with LDOs enabled.