SNAU294
May
2024
LMX1205
-
1
-
Description
-
Features
-
Applications
-
5
-
1Evaluation Module Overview
- 1.1
Introduction
- 1.2
Kit Contents
- 1.3
Specification
- 1.4
Device Information
-
2Hardware
- 2.1
Jumper Information
- 2.2
Setup
- 2.2.1
Evaluation Setup Requirement
- 2.2.2
Connection Diagram
- 2.3
Power Requirements
- 2.4
Reference Clock
- 2.5
Output Connections
- 2.6
Test Points
-
3Software
- 3.1
Software Description
- 3.2
Software Installation
- 3.3
USB2ANY Interface
-
4Implementation Results
- 4.1
Buffer Mode
- 4.2
Divider Mode
- 4.3
Multiplier Mode
- 4.4
SYSREF Generation
-
5Hardware Design Files
- 5.1
Schematics
- 5.2
PCB Layouts
- 5.3
Bill of Materials (BOM)
-
6Additional Information
- 6.1
Trademarks
Features
- 300MHz to 12.8GHz output
frequency
- 4 high-frequency clocks with corresponding SYSREF outputs
- Shared divide by 2, 3, 4, 5, 6, 7 and 8
- Shared multiply by 2, 3, 4, 5, 6, 7 and 8
- Noiseless adjustable input delay
up to 25ps with 1ps resolution
- Individual adjustable output delays up to 10ps with 0.5ps resolution
- 3.3V supply voltage (with onboard 2.5V LDOs) or 2.5V supply voltage (with LDOs
bypassed)
- –40ºC to +85ºC operating temperature