SNAU294 May   2024 LMX1205

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Jumper Information
    2. 2.2 Setup
      1. 2.2.1 Evaluation Setup Requirement
      2. 2.2.2 Connection Diagram
    3. 2.3 Power Requirements
    4. 2.4 Reference Clock
    5. 2.5 Output Connections
    6. 2.6 Test Points
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Buffer Mode
    2. 4.2 Divider Mode
    3. 4.3 Multiplier Mode
    4. 4.4 SYSREF Generation
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks

Evaluation Setup Requirement

At a minimum, evaluation of the buffer mode requires:

  • A DC power supply capable of at least 3.0V, 2A
  • A high-quality signal source, such as an SMA100B
  • A spectrum analyzer or phase noise analyzer
  • A PC running Windows 7 or a more recent version with TICS Pro software installed

Full evaluation requires the following additional hardware:

  • A high-speed 4-CH oscilloscope capable of resolving 5ps step size for SYSREF delay tuning
  • A 2-CH arbitrary function generator or other pulse source capable of outputting complementary LVDS pulses and DC levels (1.25V ± 0.2V, differential, into 100Ω DC load) for triggering SYSREF, SYNCing the dividers, and determining SYSREF windowing values