SNAU295 July 2024 LMK5C33216A
Table 2-1 describes the default jumper positions for the EVM to power the device from a single 12V supply provided to VIN4. In positional information about jumpers, adjacent designator means the jumper is placed adjacent to the designator. Opposite designator means the jumper is placed opposite of the designator.
CATEGORY | REFERENCE DESIGNATOR |
POSITION | DESCRIPTION |
---|---|---|---|
Power |
JP1 |
1-2 (opposite designator) |
LMK5C33216A VDD = 3.3V from DCDC provided by U500 on top of the PCB. |
JP2 |
1-2 (opposite designator) |
LMK5C33216A VDDO = 3.3V from DCDC by U500 on top of the PCB. |
|
JP4 |
1-2 (opposite designator) |
XO VCC = 3.3V from DCDC provided by U500 on top of PCB. |
|
Communication |
JP5 |
1-2, 3-4 |
Connect I2C from onboard USB2ANY to LMK5C33216A |
LMK5C33216A Control Pins |
S3 |
S3[1:2] = OFF |
SCS_ADD = no pullup or pulldown. |
S1, S2, S4 |
Sx[1,2] = OFF Sx[3,4] = ON |
Enable 3.9k pulldown on GPIO0, GPIO1, and GPIO2 |
To begin using the LMK5C33216A, follow the steps below.
Hardware Setup
Software Setup
Program the LMK5C33216A
Measure
Measurements can now be made at the clock outputs.