These plots show the typical phase noise performance for common frequencies outputted from the BAW (VCO3).
The EVM configuration used to obtain these
measurements is as follows:
- XO frequency = 48MHz (Onboard TCXO)
- Outputs were configured as HSDS outputs following
the methods described in Section 3.9.
Figure 3-12 APLL3 245.76MHz Phase
Noise Performance Figure 3-14 APLL3 491.52MHz Phase
Noise Performance Figure 3-13 APLL3 122.88MHz Phase
Noise Performance