SNAU298A October 2023 – October 2024
Some key specifications for LMKDB1120 device and EVM are noted in Table 1-1.
Parameter | Value |
---|---|
Ambient temperature | -40oC to 105oC |
Power supply | 1.8V ± 10%, 3.3V ± 10% |
Operating frequency | 1MHz to 400MHz. (automatic output disable (AOD) disabled) |
25MHz to 400MHz. (automatic output disable (AOD) enabled) | |
Output format | LP-HCSL |