SNAU303A
May 2024 – September 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Setup
2.1.1
Default Configuration of the LMH1239EVM
2.1.2
Hardware and Software: Description and Setup
2.1.2.1
SDI_IN1 Selected
2.1.2.2
SMBus/I2C Secondary Mode Configuration for the LMH1239EVM GUI
2.1.2.3
High Level Page for the LMH1239EVM GUI
2.1.2.4
Eye Monitor for the LMH1239EVM GUI
2.1.2.4.1
Register Map for the LMH1239EVM GUI
2.1.2.5
Scripting for the LMH1239EVM GUI
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layout
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Related Documentation
6
Revision History
Applications
SMPTE compatible serial digital interface
UHDTV
, 4K, 8K,
HDTV
,
SDTV
video
Broadcast video routers
,
switches
,
distribution amplifiers
, and
monitors
Digital video processing and editing