SNAU303A May 2024 – September 2024
The LMH1239EVM can be used in one of three modes:
Using either SPI or SMBus mode, users have full access to all register controls in the LMH1239. For convenience, the LMH1239EVM features an on-chip MSP430 that is configured as a USB2ANY interface between the LMH1239 and PC through the mini-USB port header on J31.
Currently, the interface from the PC to the onboard MSP430 can only support SMBus communication.
The external control pins on the LMH1239EVM are used to configure the default device settings. A 4-level input scheme across the control pin interface increases the amount of control levels available to the device with fewer physical pins. The channel settings and controls are configurable in pin mode for the LMH1239 4-logic levels (L, R, F, H). The four logic levels correspond to the following voltages in Table 2-1.
LEVEL | SETTING | NOMINAL PIN VOLTAGE |
---|---|---|
H | Tie 1kΩ to VIN | VIN |
F | Float (leave pin open) | 2/3 × VIN |
R | Tie 20kΩ to GND | 1/3 × VIN |
L | Tie 1kΩ to GND | 0 |
Typical 4-level input thresholds:
To set these 4-level voltage inputs, each input is controlled by a group of 6 jumper pins set in Figure 2-1.
Therefore, the following jumper positions allow access to each of the four logic levels:
LEVEL | JUMPER TIES |
---|---|
H | Pin 1-3 |
F | Pin 3-4 (or no connect) |
R | Pin 4-6 |
L | Pin 3-5 |
The following jumpers have 4-level input control: J10, J11, J12, J13, J14, J15, J16, J17, J18, and J19.
In Pin Mode, the OUT0_OUT1_SEL, LOOP_BW_SEL, VOD_DEM_SEL, MODE_SEL, OUT_CTRL, SDI_VOD, SDI_OUT_ENA and SDI_IN_SEL pins control different LMH1239 settings. Using SPI or SMBus, these initial pin control values can be overridden by setting the appropriate override bits through register control. Both SPI and SMBus interfaces allow full control over a wide range of device settings. See Table 2-2 and Table 2-3 for jumper descriptions and differences.
COMPONENT | NAME | COMMENTS |
---|---|---|
J1 | GND | GND power supply |
J2 | VIN | 2.5 V VIN power supply |
J5 | ENABLE | Enable pin for the LMH1239. Shunt Pin 1 and 2 for proper operation. Refer to LMH1239 data sheet for detailed information. |
J6 | POCI | Shunt Pin 1 and 2 to connect POCI signal to J8 for proper SPI mode operation. |
J7 | LOCK_N | Reclocker lock indicator for the selected input. Shunt Pin 1 and 2 for proper operation. Refer to LMH1239 data sheet for detailed controls. |
J8 | SPI Access | SPI access pins. See data sheet and EVM schematic for detailed pin-out information. |
J9 | SPI Access | For SPI mode, install pin 1-2, 3-4, and 5-6 for SPI 3.3 V to 2.5 V level shift. Leave pin 7-10 open. See data sheet for additional information on SPI operation. |
J10 | OUT0_OUT1_SEL | OUT0_OUT1_SEL pin selects the SMA outputs. H: OUT0 and OUT1 muted. F and L: OUT0 enabled and OUT1 muted. R: OUT0 and OUT1 enabled. |
J11 | LOOP_BW_SEL | LOOP_BW_SEL- H: 13 MHz/7 MHz/5 MHz/3 MHz/1 MHz. F: 13 MHz/7 MHz/5 MHz/3 MHz/1 MHz. R: 800 KHz/437 KHz/312 KHz/187 KHz/62 KHz. L: 400 KHz/219 KHz/156 KHz/94 KHz/31 KHz. Note: These are for 12 Gbps/6 Gbps/3 Gbps/HD/SD data rates. External caps are needed for H, R and L cases. |
J12 | VOD_DEM_SEL | VOD_DEM_SEL- H:410 mVpp, 0dB DEM F:560 mVpp, -0.9dB R: 635 mVpp, -2.4dB L: 810 mVpp, -4.0dB See data sheet and EVM schematic for additional operation information. |
J13 | MODE_SEL | Level F: SPI Mode |
J14 | OUT_CTRL | OUT_CTRL selects the signal flow from the selected IN port to the enabled outputs. OUT_CTRL selects reclocked data, reclocked data and clock, bypass reclocker (equalized data route to output driver), or both equalizer and reclocker bypassed. |
J15 | SDI_VOD | SDI VOD - H: About +5% (nominal) F: 800 mVpp (nominal) R: About 10% of nominal L: About -5% of nominal |
J16 | CS_N_ADDR0 | Chip select. When CS_N is at logic low, CS_N enables SPI access to the LMH1239 peripheral device. |
J17 | POCI_ADDR1 | POCI is the SPI serial control data output from the LMH1239 peripheral device. POCI is a 2.5V LVCMOS output. |
J18 | SDI_OUT_ENA | SDI_OUT_ENA pin enables or disables the SDI_OUT 75Ω output. H: SDI_OUT Disabled F and R: Do not use L: SDI_OUT Enabled See data sheet and EVM schematic for additional operation information. |
J19 | SDI_IN_SEL | SDI_IN_SEL pin determines the SDI-IN 75Ω input that is enabled. Level F: SDI-IN0. See data sheet and EVM schematic for additional operation information. |
COMPONENT | NAME | COMMENTS |
---|---|---|
J6 | POCI | Leave Pin 1 and 2 open for proper SMBus operation. |
J7 | LOCK_N | Reclocker lock indicator for the selected input. Shunt Pin 1 and 2 for proper operation. Refer to the LMH1239 data sheet for detailed controls. |
J8 | SMBus Access | SMBus access pins. See the data sheet and EVM schematic for detailed pinout information. |
J9 | SMBus Access | External 2kΩ pullup resistor to 3.3 V supply. Install shunt jumpers on pins 7-8 and 9-10 for proper operation. Leave pins 1-6 open. See the data sheet for additional information on SMBus operation. |
J13 | MODE_SEL | Level L: SMBus mode. |
J16 | ADDR0 | 4-Level strap pins to determine up to 16 unique SMBus address with J17 to create AD[1:0]. |
J17 | ADDR1 | 4-Level strap pins to determine up to 16 unique SMBus address with J16 to create AD[1:0]. See Table 2-5 for different SMBus address combinations. |
SIGNAL INPUTS AND OUTPUTS | |
---|---|
JUNCTION NUMBERS | FUNCTION |
J4, J32 | SDI_OUT+, SDI_OUT- (BNC single-ended) |
J22, J3 | SDI_IN+, SDI_IN1+ (BNC single-ended) |
J22, J23 | OUT0+, OUT0– (SMA) |
J24, J25 | OUT1+, OUT1– (SMA) |