SNAU304A August 2024 – October 2024 REF80
There are multiple options to power up REF8EVM. There are onboard LDOs provided or users can bypass the LDOs to directly power REF80 with an external power supply. The TPS7A4901DRBR, a low noise LDO, and LM317AEMP/NOPB, a high output current LDO, can be used if a low noise, regulated input voltage is desired to further isolate the noise of REF80 from the noise generated by a bench power supply. These LDOs generate voltages at about 15V. REF8EVM has been validated to meet REF80 specifications with both options. The input voltage ranges of each device can be seen below in Table 2-1.
Input Setting |
Device |
EVM Minimum Input Voltage |
EVM Maximum Input Voltage |
---|---|---|---|
VDD Bypass (J17) |
REF80000B1NAJT (VDD Pin) |
10V |
16.5V |
Heater Vin Bypass (J20) |
REF80000B1NAJT (HEATP Pin) |
10V |
42V |
VDD LDO (J17) |
TPS7A4901DRBR |
16V |
35V |
Heater Vin LDO (J20) |
LM317AEMP/NOPB |
18.5V |
37V |
Default EVM setup is shown in Figure 2-2. The output reference voltage can also be measured in many different ways. The output reference can be measured by connecting the VREF+ and VREF- directly to an 8.5 digit multimeter, by installing user provided binding posts J14 and J16 where J14 is VREF+ and J16 is VREF-, or by measuring the output voltage using SMA connector J4. For best temperature drift performance, use low thermal EMF banana plugs to measure VREF+ and VREF- rather than SMA cables to avoid unwanted offsets due to imbalanced thermal EMF effects.
Table 2-1 lists the detailed function of VIN and Heater VIN.
Terminal | Pin Connection | Function |
---|---|---|
VIN | VDD | Connect to power
supply. Connect jumper on J17 to select LDO power supply or bypass. |
Heater VIN | HEATP |
Connect to power supply. Ground connection for heater must be connected to the GND pin on J1. Connect jumper on J20 to select LDO power supply or bypass. |
There are also options to install a resistor R2 on the board to change the internal set temperature. Suggested values can seen below in Table 2-3.
Resistance | Internal Heater Setpoint |
---|---|
0 | Default TSET |
130kΩ | TSET - 10°C |
360kΩ | TSET - 20°C |
800kΩ | TSET - 30°C |
Open | Default TSET |
Finally, footprints are included on the board to install precision film resistors on R4 and R5 to help aid in validation, if desired.
If users want to measure the output of REF8EVM using the SMA connector, then users can remove the banana plugs, thus allowing the board to rest on the standoffs installed in each corner of the board.
REF8EVM comes with a polycarbonate ULV94-V0 rated cover that is attached covering REF80 and the slots on the EVM. This is to restrict the air flow around REF80. This helps the temperature surrounding REF80 remain more constant, thus decreasing the amount of compensation and current that the internal heater must provide and improving the temperature drift.