SNAU306 June   2024 LMKDB1104

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. 3Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs and Test Points
  9. 4Software
    1. 4.1 TICS Pro LMKDB1104 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Interface Type
        2. 4.1.1.2 Input Termination
        3. 4.1.1.3 Auto Output Disable (AOD)
        4. 4.1.1.4 LOS Event
        5. 4.1.1.5 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Programmable Output Slew Rate Control
        2. 4.1.3.2 OE Pins and Slew Rate Control
        3. 4.1.3.3 Side Band Interface (SBI)
  10. 5Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. 7Compliance Information
    1. 7.1 Compliance and Certifications
  13. 8Additional Information
    1. 8.1 Trademarks
  14. 9References

OE Pins and Slew Rate Control

Low and high voltage level can be set on all the pins using GUI without the need of onboard headers. By default, the LMKDB1104EVM is set to control OE pins through the header jumpers. To control the OE pins using software, remove jumper header J14, SBI_PRIMARY. After removing jumper header J14, OE pins cannot be controlled through the OE pin jumper headers.

Table 4-3 OE# Pins
Pin Level Function
Low (default) LMKDB1104 has CLK# active. To control OE pin through the MSP430, make sure to remove jumper header J14
High LMKDB1104 has CLK# inactive. To control OE pin through the MSP430, make sure to remove jumper header J14.
Table 4-4 SLEWRATE_PIN
Pin Level Function
Low (default) All outputs are set to a slow slew rate.
High All outputs are set to a high slew rate.
Hi-Z When Hi-Z is selected, on-board header jumper JP1 can be used to force external voltages on the pin.