SNAU306 June   2024 LMKDB1104

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. 3Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs and Test Points
  9. 4Software
    1. 4.1 TICS Pro LMKDB1104 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Interface Type
        2. 4.1.1.2 Input Termination
        3. 4.1.1.3 Auto Output Disable (AOD)
        4. 4.1.1.4 LOS Event
        5. 4.1.1.5 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Programmable Output Slew Rate Control
        2. 4.1.3.2 OE Pins and Slew Rate Control
        3. 4.1.3.3 Side Band Interface (SBI)
  10. 5Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. 7Compliance Information
    1. 7.1 Compliance and Certifications
  13. 8Additional Information
    1. 8.1 Trademarks
  14. 9References

Clock Outputs

LMKDB1104 has four differential clock outputs (CLK[0:4]_P/N). All the outputs are DC coupled with a capacitive load of 2pF.

WARNING: DC-coupled clocks must not be directly connected to RF equipment, which cannot accept DC voltages greater than 0V, such as spectrum analyzers and phase noise analyzers.