SNAU307A May 2024 – May 2024 LMKDB1204
The EVM can be configured through an on-board USB microcontroller (MCU) interface using a PC with TI's TICS Pro Software GUI. TICSPro can also be used to import and export register data for flexible programming of device. Input and outputs of LMKDB1204 can be interfaced with external system for evaluating compatibility and performance through coaxial cable. On-board LDOs give user an option to use the USB as power supply to minimize the number of test equipment needed.
This user's guide contains information and support documentation for the LMKDB1204 evaluation module (EVM). Included are the schematics, PCB layouts, and bill of materials of the LMKDB1204EVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the LMKDB1204EVM.