SNAU307A May   2024  – May 2024 LMKDB1204

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs, and Test Points
  9. Software
    1. 4.1 TICS Pro LMKDB1204 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Selection (CLKIN_SEL Register)
        2. 4.1.1.2 Input Interface Type
        3. 4.1.1.3 Input Termination
        4. 4.1.1.4 Auto Output Disable (AOD)
        5. 4.1.1.5 LOS Event
        6. 4.1.1.6 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Output Slew Rate Control
        2. 4.1.3.2 OE and ZOUT_SEL Pin Control
  10. Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. Compliance Information
    1. 7.1 Compliance and Certifications
  13. Additional Information
    1. 8.1 Trademarks
  14. References
  15. 10Revision History

Description

The LMKDB1204 evaluation module (EVM) is designed to provide a quick setup to evaluate the LMKDB1204 LP-HCSL buffer that supports PCIe Gen 1 to Gen 6. The printed circuit board (PCB) contains several jumpers and a USB connection to enable the LMKDB1204 with desired user programming and setup. The evaluation module provides flexibility for compliance testing, system prototyping, and performance evaluation of the LMKDB1204 device.