SNAU307A May 2024 – May 2024 LMKDB1204
The EVM setup has key pins to configure the device which can be controlled by software. The tables below outline the usage for each pin option. When Hi-Z is selected for any pin, then the onboard header jumpers can be used to force external voltages on the pins instead of controlling the pins via software.
Pin Level | Function |
---|---|
Low | LMKDB1204 power down mode. |
High (default) | LMKDB1204 normal operation mode. |
Hi-Z | When Hi-Z is selected, on-board header jumper on JP1 can be used to force external voltages on the pin. |
Pin Level | Function |
---|---|
Low (default) | LMKDB1204 has SMBus inactive. Setting of SMB_EN pin can only be set at power-up. |
High | LMKDB1204 has SMBUS active. Setting of SMB_EN pin can only be set at power-up. On-board jumper headers on JP4 and JP5 need to be removed for proper operation. |
Hi-Z | When Hi-Z is selected, on-board header jumper on JP3 can be used to force external voltages on the pin. Setting of SMB_EN pin can only be set at power-up. |
Pin Level | Function |
---|---|
Low | CLKIN0 is the input source for all outputs. |
High | CLKIN1 is the input source for all outputs. |
Hi-Z | When Hi-Z is selected, on-board header jumper on JP4 can be used to force external voltages on the pin. If selecting the mid-level of CLKIN_SEL_tri pin, (CLKIN0 is the input source for BANK0 outputs and CLKIN1 is the input source for BANK1 outputs), then on-board header jumper on JP4 must be removed and R51 must be depopulated. If SMBus mode needs to be activated after removing R51, then on-board header jumper on JP4 needs to be set to high. |