SNIA053 june 2023 TMP61-Q1
The MSP430F5529LP LaunchPad™ microcontroller is an inexpensive and simple development kit for the MSP430F5529 USB Microcontroller. The development kit offers an easy method to start developing on the MSP430™ MCU, with onboard emulation for programming and debugging as well as buttons and LEDs for a simple user interface. The MSP430 LaunchPad™ development kit provides a PWM signal to the IGBT gate driver and for data collection of thermistors on the analog inputs of the microcontroller.