SNIA053 june 2023 TMP61-Q1
The Infineon FF400R07A01E3_S6 IGBT half-bridge module is a compact half-bridge module for hybrid and electric vehicle applications. The FF400R07A01E3_S6 module is designed for Double Sided Cooling (DSC). The FF400R07A01E3_S6 operates up to 150°C with limited operation up to 175°C. The module is rated for up to 700 V and 400 A with a maximum power dissipation of 1500 W. The gate thresholds have a typical value of 5.80 V.