SNIU041B May 2021 – August 2022 TMP114
The perforation between the USB controller board and TMP114 sensor board includes a footprint for a standard 100-mil, 4-in header on each side. These pins are labeled with their functions on the board silkscreen, and can be used for either debug, or to provide electrical connection when the TMP114 and controller board need to separated for testing.