SNLA132G October 2011 – November 2020 DS90UB928Q-Q1 , DS90UB941AS-Q1 , DS90UB948-Q1 , DS90UH925Q-Q1 , DS90UH926Q-Q1 , DS90UH940N-Q1
The PGIA and PGID registers are used to indirectly access the detailed configuration registers for the Internal Test Pattern Generator. To use these registers to access the indirect register space, perform the following steps:
ADD(hex) | Register Name | Bit | Access | Default (hex) | Function | Description |
---|---|---|---|---|---|---|
0x66 | Pattern Generator Indirect Address (PGIA) | 7:0 | RW | 0x00 | Indirect Address | This 8-bit field sets the indirect address for accesses to indirectly-mapped registers. It should be written prior to reading or writing the Pattern Generator Indirect Data Register (PGID). |
0x67 | Pattern Generator Indirect Data (PGID) | 7:0 | RW | 0x00 | Indirect Data | When writing to indirect registers, this register contains the data to be written. When reading from indirect registers, this register contains the read back value. |