SNLA132G October 2011 – November 2020 DS90UB928Q-Q1 , DS90UB941AS-Q1 , DS90UB948-Q1 , DS90UH925Q-Q1 , DS90UH926Q-Q1 , DS90UH940N-Q1
The Direct Register Map is used to control and enable basic features of the Internal Test Pattern Generator, including the selected pattern, clocking, and timing sources. The Direct Registers are also used to access the Indirect Register Map space.