SNLA224A June 2014 – January 2024 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1
Designator | Description | Part Number | Vendor |
---|---|---|---|
L1 | Inductor, 100μH | MSS1048T-104 | Coilcraft |
L2 | Inductor, 22μH | MSS6132T-223 | |
L3 | Inductor, 5.6μH | 1812PS-562 | |
L4 | Inductor, 470nH | PFL2010-471 | |
L5 | Inductor, 20nH | 0402DF-200 | |
L6 | |||
R1 | 3kΩ | ||
R2 | 2kΩ | ||
C1 | 100nF | ||
C2 | >10μF |