SNLA266A January 2016 – December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
Purpose: To verify that the link pulse waveform is within the specified bounds.
Pass Condition: The link pulse must fit into the IEEE-defined template in IEEE802.3-2005 Sub Clause 14.3.1.
Specific Test Setup: Verify the test fixture connections. Set registers according to 10BASE-Te Link Pulse in Section 5.