SNLA266A January 2016 – December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
Table 1-1 provides a list of terminology that is used throughout this application note.
ACRONYM | DEFINITION |
---|---|
DUT | Device Under Test |
LP | Link Partner |
PHY | Physical Layer Transceiver |
SMI | Serial Management Interface |
IPG | Inter-Packet Gap |
FLP | Fast Link Pulse |
NLP | Normal Link Pulse |
TX | Transmit – Digital Pins |
RX | Receive – Digital Pins |
TD | Transmit – Analog Pins |
RD | Receive – Analog Pins |
AVD | Analog Supply |
CT | Magnetic Center Tap |
VDDIO | Digital Supply |
BIST | Built-In Self-Test |
TPM | Twisted Pair Model |
AOI | Active Output Interface |
AFE | Analog Front-End |
MDI |
Media Dependent Interface |
MDIX |
Crossover version of Media Dependent Interface |
VoD |
Differential Output Voltage |