SNLA343A April 2020 – July 2021 DP83825I
The menuconfig, dtb, and zimage commands are required to be built sequentially to make the DP83825 Phy work with Linux. See the red highlight to notice the goal. These commands are using the SDK 5.02.00.10 as the base.
Make -j 8 -C /opt/ti-processor-sdk-linux-am335x-evm-05.02.00.10/board-support/linux-4.14.79+gitAUTOINC+bde58ab01e-gbde58ab01e ARCH=arm CROSS_COMPILE=/opt/ti-processor-sdk- linux-am335x-evm-05.02.00.10/linux-devkit/sysroots/x86_64-arago-linux/usr/bin/arm-linux-gnueabihf- am335x-boneblack.dtb