SNLA356 September   2020 DS90UB941AS-Q1 , DS90UH941AS-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2MIPI DSI Source Requirements
    1. 2.1 Supported DSI Modes
    2. 2.2 Clocking Rates and Clock Type
    3. 2.3 Blanking or Low Power Modes (BLLP)
    4. 2.4 DSI Packet Timing
      1. 2.4.1 Non-Burst Mode With Sync Pulses
      2. 2.4.2 Non-Burst Mode With Sync Events
      3. 2.4.3 Burst Mode
  5. 3Bring-Up and Debug Flow
  6. 4Example Bringup Scenarios
    1. 4.1 Discontinuous Clock
    2. 4.2 Missing Periodic Low Power Transitions
    3. 4.3 Incorrect DSI Packet Timing
    4. 4.4 THS-SKIP Configuration
    5. 4.5 End of Transmission Packets (EoTp)
    6. 4.6 Configuration of Sync Width for Event Mode/Burst Mode
  7. 5Summary
  8. 6References

Non-Burst Mode With Sync Pulses

  • The DSI transmitter must convey accurate DPI-type timing for the HSS, HSE, VSS, and VSE packets, as well as the pixel transmission rate for each active line to match the desired video timing.
  • All video timing can be extracted from the DSI packet stream directly including sync widths and porch widths
  • The output pixel rate can be defined by the DSI clock rate in continuous clock mode or by the REFCLK source applied to the DS90UB941AS-Q1
GUID-20200818-CA0I-PLZQ-LRRF-0PRXS99FXZS8-low.gif Figure 2-1 Non-Burst Mode with Sync Pulses Packet Structure.