All trademarks are the property of their respective owners.
The DS250DF230 is available in two package variants with identical features sets – BGA and QFN. Of the two variants, TI recommends designing with the latter 32-pin RTV (QFN) package variant due to improved thermal efficiency that improves heat dissipation from the package. As a result, the QFN provides superior thermal coefficient performance to facilitate outdoor applications where PCB temperatures may increase up to 105°C.
The DS250DF230EVM is currently only available for evaluation with the BGA package, as the high-speed performance and the feature set is identical between the two package variants. For new designs and existing designs with the BGA package, it is important to account for the differences in pinout, schematic, and layout considerations when transitioning to the QFN package. This document facilitates design-ins with the recommended alternative QFN package variant.
The following is a detailed comparison of differences between BGA and QFN packages.
There are no differences from a schematic and pinout standpoint in terms of the number or availability of the high-speed, control/status, and power pins. The only difference in pin count is the number of GND connections. There are 12 balls on the BGA package routed to GND. There are 8 pins and a large thermal pad on the QFN package that are internally routed to GND.
The power supply recommendations and high-speed layout guidelines provided in the DS250DF230 data sheet are applicable for both BGA and QFN packages. Details in this section are specific to designing for the QFN package variant.
More information on the QFN style package is provided in QFN and SON PCB Attachment.