SNLA423 March 2023 DP83826E
The following guidelines are the main specifications to reference for compatible magnetics:
MANUFACTURER | PART NUMBER |
---|---|
Pulse Electronics | HX1198FNL |
HX1188NL | |
HX1188FNL |
PARAMETER | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|
Turns Ratio | ±2% Tolerance | 1:1 | - |
Insertion Loss | 1-100 MHz | -1 | dB |
Return Loss | 1-30 MHz | -16 | dB |
30-60 MHz | -12 | dB | |
60-80 MHz | -10 | dB | |
Differential to Common Mode Rejection Ratio | 1-50 MHz | -30 | dB |
50-150 MHz | -20 | dB | |
Crosstalk | 30 MHz | -35 | dB |
60 MHz | -30 | dB | |
Isolation | HPOT | 1500 | Vrms |
If these exact requirements cannot be met, the following allowances can be made:
The following guidelines are the main specifications to reference for compatible crystals:
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Operational Temperature | -100 | 100 | ppm | |
Load Capacitance | 15 | 40 | pF | ||
ESR | 50 | Ω |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Operational Temperature | ±50 | ppm | ||
Frequency Stability | 1 year aging | ±50 | ppm | ||
Rise / Fall Time | 20% - 80% | 5 | ns | ||
Symmetry | Duty Cycle | 40% | 60% | ||
Jitter RMS | Integration Band: 12 kHz to 5 MHz | 11 | ps |