SNLA423 March 2023 DP83826E
In the default configuration, Auto-negotiation and Auto-MDIX will be enabled. A link pulse should be visible on the channel transmit and receive differential pair (TD_P, TD_M).
A short Ethernet cable with 100 Ohm terminations can be used for measuring the MDI signals. A terminated cable is shown in Figure 3-2. A connection diagram for making measurements with the terminated cable is shown in Figure 3-3.
Auto-Negotation link pulses are nominally 100ns wide. Pulses are spaced by 62 µs or 125 µs and are transmitted in bursts. The bursts are nominally 2 ms in duration and occur every 16 ms. Figure 3-4shows a link pulse.