SNLA425A february 2023 – june 2023 DS160PR1601 , DS320PR1601
Equalization Setting | Typical EQ Boost (dB) | |||||
---|---|---|---|---|---|---|
EQ Index | SMBus/I2C Mode | @ 8 GHz | @ 16 GHz (DS320PR1601 only) | |||
EQ Control Register Eq_stage1_3:0 | EQ Control Register Eq_stage2_2:0 | EQ GAIN / Flat Gain Control Register Eq_profile_3:0 | EQ Control Register Eq_stage1_bypass | |||
0 | 0 | 0 | 0 | 1 | For values, see the device-specific data sheet | For values, see the device-specific data sheet |
1 | 1 | 0 | 0 | 1 | ||
2 | 3 | 0 | 0 | 1 | ||
Default | 0 | 0 | 0 | 0 | ||
5 | 0 | 0 | 1 | 0 | ||
6 | 1 | 0 | 1 | 0 | ||
7 | 2 | 0 | 1 | 0 | ||
8 | 3 | 0 | 3 | 0 | ||
9 | 4 | 0 | 3 | 0 | ||
10 | 5 | 1 | 7 | 0 | ||
11 | 6 | 1 | 7 | 0 | ||
12 | 8 | 1 | 7 | 0 | ||
13 | 10 | 1 | 7 | 0 | ||
14 | 10 | 2 | 15 | 0 | ||
15 | 11 | 3 | 15 | 0 | ||
16 | 12 | 4 | 15 | 0 | ||
17 | 13 | 5 | 15 | 0 | ||
18 | 14 | 6 | 15 | 0 | ||
19 | 15 | 7 | 15 | 0 |