SNLA425A february 2023 – june 2023 DS160PR1601 , DS320PR1601
The example below demonstrates the PCIe lane to DS160PR1601/DS320PR1601 channel mapping in a typical PCIe x16 application using the DS160PR1601 or DS320PR1601.
PCIe Lane | DS160PR1601 Channel | I2C ADDR CONFIG PINS | Channel Bank | Example I2C Address | Bank Channel# | PD Pin Control | |
---|---|---|---|---|---|---|---|
0 | A_PEx0 | A_ADDR1_7-0 {Example Pin State = L0} | A_ADDR0_7-0 {Example Pin State = L0} | 0 | 18h | 0 | PD_3_0 |
1 | A_PEx1 | 18h | 1 | PD_3_0 | |||
2 | A_PEx2 | 18h | 2 | PD_3_0 | |||
3 | A_PEx3 | 18h | 3 | PD_3_0 | |||
4 | A_PEx4 | 1 | 19h | 4 | PD_7_4 | ||
5 | A_PEx5 | 19h | 5 | PD_7_4 | |||
6 | A_PEx6 | 19h | 6 | PD_7_4 | |||
7 | A_PEx7 | 19h |
7 |
PD_7_4 |
|||
8 | A_PEx8 | A_ADDR1_15-8 {Example Pin State = L0} | A_ADDR0_15-8 {Example Pin State = L1} | 0 | 1Ah | 0 | PD_11_8 |
9 | A_PEx9 | 1Ah | 1 | PD_11_8 | |||
10 | A_PEx10 | 1Ah | 2 | PD_11_8 | |||
11 | A_PEx11 | 1Ah | 3 | PD_11_8 | |||
12 | A_PEx12 | 1 | 1Bh | 4 | PD_15_12 | ||
13 | A_PEx13 | 1Bh | 5 | PD_15_12 | |||
14 | A_PEx14 | 1Bh | 6 | PD_15_12 | |||
15 | A_PEx15 | 1Bh | 7 | PD_15_12 |
PCIe Lane | DS160PR1601 Channel | I2C ADDR CONFIG PINS | Channel Bank | Example I2C Address | Bank Channel# | PD Pin Control | |
---|---|---|---|---|---|---|---|
0 | B_PEx0 | B_ADDR1_7-0 {Example Pin State = L0} | B_ADDR0_7-0 {Example Pin State = L2} | 1 | 1Dh | 7 | PD_7_4 |
1 | B_PEx1 | 1Dh | 6 | PD_7_4 | |||
2 | B_PEx2 | 1Dh | 5 | PD_7_4 | |||
3 | B_PEx3 | 1Dh | 4 | PD_7_4 | |||
4 | B_PEx4 | 0 | 1Ch | 3 | PD_3_0 | ||
5 | B_PEx5 | 1Ch | 2 | PD_3_0 | |||
6 | B_PEx6 | 1Ch | 1 | PD_3_0 | |||
7 | B_PEx7 | 1Ch | 0 | PD_3_0 | |||
8 | B_PEx8 | B_ADDR1_15-8 {Example Pin State = L0} | B_ADDR0_15-8 {Example Pin State = L3} | 1 | 1Fh | 7 | PD_15_12 |
9 | B_PEx9 | 1Fh | 6 | PD_15_12 | |||
10 | B_PEx10 | 1Fh | 5 | PD_15_12 | |||
11 | B_PEx11 | 1Fh | 4 | PD_15_12 | |||
12 | B_PEx12 | 0 | 1Eh | 3 | PD_11_8 | ||
13 | B_PEx13 | 1Eh | 2 | PD_11_8 | |||
14 | B_PEx14 | 1Eh | 1 | PD_11_8 | |||
15 | B_PEx15 | 1Eh | 0 | PD_11_8 |