SNLA431 January   2024 DP83TC812R-Q1 , DP83TC812S-Q1

 

  1.   1
  2.   Trademarks
  3. 1Preface
  4.   Notational Conventions
  5. 2Related Documentation
  6. 3Support Resources
  7. 4Troubleshooting the PHY Application
    1. 4.1  Schematic and Layout Checklist
    2. 4.2  Verify Successful Power-up of PHY
    3. 4.3  Peripheral Pin Checks
      1. 4.3.1 Probe the RESET_N pin
      2. 4.3.2 Probe the INH pin
      3. 4.3.3 Probe the CLKOUT pin
      4. 4.3.4 Probe the Serial Management Interface (MDC, MDIO) Pins
    4. 4.4  Register Dump Comparison
    5. 4.5  Verifying Strap Configurations
    6. 4.6  Check the MDI Signal
    7. 4.7  Link Up Failed Common Issues
    8. 4.8  Signal Quality Check
    9. 4.9  Power Up Timing
    10. 4.10 Loopback Testing
    11. 4.11 Debugging the MAC Interface
    12. 4.12 Verify Open Alliance PMA Compliance
    13. 4.13 Tools and References
      1. 4.13.1 DP83TC812 Register Access
      2. 4.13.2 DP83TC812 USB2MDIO Scripts
      3. 4.13.3 Extended Register Access
      4. 4.13.4 Software and Driver Debug on Linux
        1. 4.13.4.1 Commonly Seen Linux Terminal Outputs
  8. 5Conclusion

Probe the CLKOUT pin

The reference clock frequency and stability is of utmost importance to maintain proper operation of the PHY. Failure to meet the specifications in the data sheet can lead to bit errors, read/write issues, or total non-operation of the PHY.

Do not probe the crystal directly as this can change the capacitive loading of the circuit and alter the behavior. Instead, probe the CLKOUT pin (pin 16) which is a buffered version of the input reference clock.

Maintain that the frequency is within ±100ppm of the expected value: (40.995 - 50.005Mhz) for RMII slave mode and (24.9975 - 25.0025Mhz) for all other modes.

Table 4-2 25MHz Crystal Requirements

25MHz Crystal Requirements

Frequency

25

MHz

Max Frequency tolerance and Stability over Temperature and Aging

±100

ppm

Max Equivalent Series Resistance

100

Ω

GUID-20230801-SS0I-3QTB-HHJP-ZVWQ88CHLCHK-low.png Figure 4-1 DP83TC812 CLK_OUT Measurements
Note: Verify that the amplitude is equal to VDDMAC and Frequency is within ±100ppm (24.9975 - 25.0025Mhz)