SNLA437 December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826I
A link pulse should be visible on the channel transmit and receive differential pair (TD_P, TD_M).
A short Ethernet cable with 100 Ohm terminations can be used for measuring the MDI signals. A terminated cable is shown in Figure 2-4. A connection diagram for making measurements with the terminated cable is shown in Figure 2-5.
Link pulses are nominally 100 ns wide and occur every 16 ms. Figure 2-6 shows a correct link pulse.