SNLA438 September 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826E , DP83826I , DP83867CS , DP83867E , DP83867IS , DP83869HM
The DP83867 uses many of the functional pins as strap options to place the device into specific modes of operation. The values of these pins are sampled at power up or hard reset. During software resets, the strap options are internally reloaded from the values sampled at power up or hard reset.
DP83867 100Base-TX/1000Base-T | Pin | RH(kΩ) | RL(kΩ) | Remarks |
---|---|---|---|---|
MAC Interface: RGMII, 100Base-TX/1000Base-X, Auto-Negotiation Enabled |
RX_CTRL | 5.76 | 2.49 | Autoneg enable |
GPIO_0 | Open | Open |
RGMII TX/RX Clock Skew set to default value (2.0 ns) Advertise 100/1000 speed only |
|
GPIO_1 | Open | Open | ||
LED_2 | Open | Open | ||
LED_1 | 2.49 | Open | ||
LED_0 | Open | Open |
SGMII Disable Mirror Mode Disable |